This dialog (see figure below) opens when you click on “Click here to Add Signals” column heading on either the Pin/Register Actions tab or the Advanced Pin/Register tab. Use this dialog to add or remove pins, registers or other signals to which you will apply stimulus. These selections will become the titles of the columns in the associated Pin/Register tab.
To Add a Signal:
This signal will now appear as a column head on the associated Pin/Register Actions or Advanced Pin/Register tab.
To Delete a Signal:
This signal will no longer appear as a column head on the associated pin/register tab.
To Change the Order of Signals on the Pin/Register Tab:
Its location will now be reflected in the order of the column heads on the associated pin/register tab.