Pulse (high and low) values applied to a pin is clocked stimulus as shown in the table below. Clocked stimulus may be entered here.
Item | Definition | |
---|---|---|
Label | Unique name of the clock stimulus you are specifying (optional). | |
Pin | Choose the pin on which you will apply clocked stimulus. | |
Initial | Enter the initial state of the clocked stimulus, either low or high. | |
Low Cycles | Enter a value for the number of low cycles in a clock pulse. | |
High Cycles | Enter a value for the number of high cycles in a clock pulse. | |
Begin | Click here to activate the selection in the Begin section: | |
Always (default) | Begin stimulus immediately on program run. | |
PC= | Begin stimulus when the program counter equals the entered value. | |
Cycle= | Begin stimulus when the instruction
cycle count equals the entered value. absolute time (cyc) – relative to the beginning of simulation. after last clock (cyc+) – relative to the End Cycle (see below). After the last clock relative to the End Cycle (see below) |
|
Pin= | Begin stimulus when the selected pin has the selected value (low or high). | |
End | Click here to activate the selection in the End section: | |
Never (default) | Apply stimulus until program halt. | |
PC= | End stimulus when the program counter equals the entered value. | |
Cycle= | End stimulus when the instruction cycle
count equals the entered value. absolute time (cyc) – relative to the beginning of simulation. from clock start (cyc+) – relative to the Begin Cycle (see above). |
|
Pin= | End stimulus when the selected pin has the selected value (low or high). | |
Comments | Add descriptive information about the stimulus. |