There are three push buttons available on OLED1 Xplained Pro. When a button is pushed the corresponding I/O pin is connected to ground. There are no external pull-up resistors on OLED1 Xplained Pro, so internal pull-up resistors have to be enabled in the target microcontroller.
Pin on EXT connector | Silk screen marking |
---|---|
9 | BUTTON1 |
3 | BUTTON2 |
4 | BUTTON3 |