Device | Routing Card | Socket Card |
---|---|---|
ATtiny1624 | STK600-RC020T-104 | STK600-SOIC |
ATtiny1626 | STK600-RC020T-104 | STK600-SOIC |
ATtiny1627 | STK600-RC024T-103 | STK600-QFN24 |
For device support for other devices, refer to: onlinedocs.microchip.com
Get the kit: https://www.microchipdirect.com/product/ATSTK600
Web page: http://www.microchip.com/ATSTK600
The STK600 AVR Flash MCU Starter Kit User's Guide describes how to power the kit and includes detailed information about board components, extension interface, and the hardware description.