Web page: www.microchip.com/developmenttools/productdetails.aspx?partno=DM080104
Get the kit: www.microchipdirect.com/ProductSearch.aspx?Keywords=DM080104
Key Features
- ATtiny1627 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- Footprint for 32.768 kHz Crystal
- On-Board Debugger:
- Board identification in Microchip
Studio/Microchip MPLAB® X
- One green power and status LED
- Programming and debugging
- Virtual COM port (CDC)
- Two logic analyzer channels (DGI GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator controlled by the
on-board debugger
- 1.8-5.1 V output voltage (limited by
USB input voltage)
- 500 mA maximum output current (limited
by ambient temperature and output voltage)
The ATtiny1627 Curiosity Nano user
guide covers how to power the kit and the detailed information on board components, extension
interface, and the hardware guide.