The following figure shows the SmartFusion2/IGLOO2 SPI slave programming configuration when an external processor is the master.
The following figure shows the SmartFusion2/IGLOO2 SPI slave programming configuration when an external programmer is the master.