SmartFusion2/IGLOO2 FPGA devices require multiple power supplies. The following figure shows a topology for generating the required power supplies from a single 12 V source. This example power supply topology is based on SmartFusion2 M2S050T-FG896 device with two SerDes channels (SERDES0 and SERDES1) and a DDR3 interface.