The following table lists the layout checks.
Sl No. |
Description |
Yes/No |
---|---|---|
Power |
||
1. |
Are 0402 or lesser size capacitors used for all decaps (less than value)? |
|
2. |
Are power supply filters implemented on SERDES_x_VDDAPL, and SERDES_x_PLL_VDDA as shown in the Figure 1 and Figure 1, respectively? |
|
3. |
Is precision 1.2 K resistor between SERDES_x_REFRET and SERDES_x_REXT used? |
|
4. |
Are placement and layout guidelines followed for 1.2 K resistor? |
|
5. |
Is the target impedance met on all power planes? |
|
6. |
Are VREF planes for DDRx reference supply isolated from the noisy planes? |
|
7. |
Are enough number of decoupling capacitors used for DDRx core and VTT supply? For more information about DDRx core and VTT supply, see Design Considerations. |
|
8. |
Is one 0.1 μF cap for two VTT termination resistors used for DDRx? |
|
9. |
Is enough plane width provided for VTT plane? |
|
DDR3 |
||
10. |
Are length match recommendations followed according to the DDR3 guidelines? |
|
SerDes |
||
11. |
Are length match recommendations followed according to the SerDes guidelines? |
|
12. |
Are the DC blocking capacitors used for SerDes TX and if required on RX lines? |
|
13. |
Is tight controlled impedance maintained along the SerDes traces? |
|
14. |
Are differential vias well designed to match SerDes trace impedance? |
|
15. |
Are DC blocking capacitor pads designed to match SerDes trace impedance? |
|
Dielectric Material |
||
16. |
Is proper PCB material selected for critical layers? |
|