Application Impact: There is no reliability impact because the duration of the I/O glitch does not exceed the datasheet overshoot specifications. The glitch amplitude tracks the VDDI bank voltage and rises slightly above the VDDI. For example, at 3.3 V of VDDI, the glitch rises above 3.3 V by approximately 0.3 V for 5 ns. The glitch amplitude is directly proportional to the VDDI value.
Resolution: Regenerate the bitstream using Libero 11.8 SP1.