The following table lists the unused I/O and clock pins in a SmartFusion2/IGLOO2 device.
I/O |
Unused Condition |
Remarks |
---|---|---|
MSIO |
Libero-Defined DNC1 |
Internal weak pull-up is available |
MSIOD |
||
DDRIO |
||
Programming SPI pins |
||
Crystal oscillator pins |
Must be left floating and must not connect to ground (VSS) |
Internal weak nominal 50 kΩ pull-up to VPP |