SerDes Core Power (SERDES_x_VDD)
- All decoupling capacitors (0.1 μF and 0.01
μF) are placed on the pad adjacent to the BGA via of the corresponding pin, as shown in
Figure 2. The capacitor pad to via trace must be as small as possible. At least one
0.1 μF and one 0.01 μF capacitors must be placed for each SerDes bank.
- The bypass capacitor (10 μF) must be placed
at the edge of the integrated circuit (IC).