Prerequisites
Ensure to read following sections:
Design Considerations
Layout Guidelines for SmartFusion2- and IGLOO2-Based Board Design
The SmartFusion2 and IGLOO2 families consists of FPGAs ranging from densities of 6 K to 100 K logic elements (LE).
Note:
This checklist is intended as a guideline only.
Parent topic:
Board Design and Layout Checklist