The package models (S-parameter models) of SmartFusion2/IGLOO2 can be downloaded from the Microchip website:
Accuracy of simulation improves with S-parameter model of package file instead of using package models available in the IBIS file. If S-parameter models for package are used, the package details in IBIS must be commented.