The ATtiny817 Xplained Pro kit contains a 32.768 kHz crystal, which can be used as a clock source for the ATtiny817 device. The crystal has a cut-strap next to it, which can be used to measure the oscillator safety factor. This is done by cutting the strap and adding a resistor across the strap. More information about oscillator allowance and safety factor can be found in the AN2648 application note from Microchip.
There is a 9 pF, 32.768 kHz crystal in a 3.2 mm by 1.5 mm package mounted on ATtiny817 Xplained Pro.
ATtiny817 Pin | Function |
---|---|
PB2 | XOUT32 |
PB3 | XIN32 |