ATtiny817 Xplained Pro has a 10-pin 50-mil UPDI Debug Connector that can be used to attach external debuggers to the ATtiny817.
UPDI Debug Connector Pin | Pin/Net | Function | Shared Functionality |
---|---|---|---|
1 | - | - | |
2 | GND | Ground | |
3 | PA0 | UPDI/RESET | EDBG |
4 | VCC_TARGET_P3V3 | ATtiny817 voltage | |
5 | - | - | |
6 | PC5 | - | SW1 and EXT3 |
7 | - | - | |
8 | - | - | |
9 | - | - | |
10 | - | - |