Features
- ATtiny817
Microcontroller
- Two Mechanical User Buttons
- Two QTouch® Buttons
- One Yellow User LED
- 32.768 kHz Crystal
- Two Xplained Pro Extension
Headers
- Embedded Debugger
- Auto-ID for board
identification in Atmel Studio/MPLAB® X
- One yellow status LED
- One green board power
LED
- Symbolic debug of complex
data types including scope information
- Programming and debugging,
including power measurements
- Data gateway interface: SPI,
I2C, two GPIOs
- Virtual COM port (CDC)
- Embedded Current Measurement
Circuitry (XAM)
- Measures power consumption of
the ATtiny817 and/or peripherals
- Measures current between 100
nA And 400 mA
- Current measurement data are
shown in microchip Data Visualizer
- USB Powered
- Supported With Application Examples
In Atmel START