The ATtiny817 Xplained Pro evaluation kit is a hardware platform to evaluate the ATtiny817 microcontroller.
Supported by Atmel Studio and MPLABĀ® X integrated development platforms, the kit provides easy access to the features of the ATtiny817 and explains how to integrate the device into a custom design.
Xplained Pro MCU series evaluation kits include on-board Embedded Debuggers. No external tools are necessary to program or debug the ATtiny817.
Xplained Pro extension kits offer additional peripherals to extend the features of the board and ease the development of custom designs.