The following list contains links to the most relevant documents and
software for the ATtiny817
Xplained Pro.
Xplained Products -
Xplained Evaluation Kits are a series of easy-to-use evaluation kits for Microchip
microcontrollers and other Microchip products.
Xplained Nano - used for low pin count
devices and provides a minimalistic solution with access to all I/O pins of the target
microcontroller.
Xplained Mini - used for medium pin
count devices and adds Arduino Uno compatible header footprint and a prototyping
area.
Xplained Pro - used for medium-to-high
pin count devices that feature advanced debugging and standardized extensions for
peripheral functions.
Note: All the above kits have on-board
programmers/debuggers, which creates a set of low-cost boards for evaluation and
demonstration of features and capabilities of different Microchip products.
Atmel Studio -
Free IDE for the development of C/C++ and assembler code for microcontrollers.
MPLAB®X IDE - MPLAB® X IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip
microcontrollers and digital signal controllers. It is called an Integrated Development
Environment (IDE) because it provides a single integrated “environment” to develop code for
embedded microcontrollers.
Atmel START - Atmel START is an online tool that helps the user to select and configure software components and tailor your embedded application in a usable and optimized manner.
EDBG User Guide
- User guide containing more information about the on-board Embedded Debugger.
IAR Embedded Workbench®AVR®for -
This is a commercial C/C++ compiler that is available for 8-bit AVR. There is a 30-day
evaluation version as well as a 4 KB code-size-limited kick-start version available from
their website.
QTouch®Tools - A
collection of tools to design capacitive touch applications.
Data Visualizer - Data
Visualizer is a program used for processing and visualizing data. The Data Visualizer can
receive data from various sources such as serial ports and on-board debugger’s Data Gateway
Interface as found on Curiosity Nano and Xplained Pro boards.