The Unified Program Debug Interface (UPDI) uses one pin to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see section Embedded Debugger.
ATtiny817 Pin | Function | Shared Functionality |
---|---|---|
PA0 | UPDI interface | UPDI debug connector |