Initialize the DAC HAL instance and hardware.
int32_t dac_sync_init( struct dac_sync_descriptor *const descr, void *const hw )
Type: struct dac_sync_descriptor Struct *const
A DAC descriptor to initialize
Type: void *const
The pointer to hardware instance
Type: int32_t
Operation status.