freqmeter_sync_set_measurement_period

Set period of measurement.

int32_t freqmeter_sync_set_measurement_period(
    struct freqmeter_sync_descriptor *const descr,
    const uint32_t period
)

Parameters

descr

Type: struct freqmeter_sync_descriptor Struct *const

The pointer to the frequency meter descriptor

period

Type: const uint32_t

Period in microseconds

Returns

Type: int32_t

Status for period setting