Set CAN Filter.
int32_t can_async_set_filter( struct can_async_descriptor *const descr, uint8_t index, enum can_format fmt, struct can_filter * filter )
This function sets CAN to a specified mode.
Type: struct can_async_descriptor Struct *const
The CAN descriptor pointer
Type: uint8_t
Index of Filter list
Type: enum can_format
CAN Indentify Type
Type: struct can_filter *
CAN Filter struct, NULL for clear filter
Type: int32_t
Status of the operation.