Write a word on the line.
bool mci_os_write_bytes( struct mci_os_desc *const desc, uint32_t value )
Type: struct mci_os_desc Struct *const
Mci os descriptor
Type: uint32_t
Word to send
Type: bool
true if success, otherwise false