Start a read blocks transfer on the line.
bool mci_sync_start_read_blocks( struct mci_sync_desc * mci, void * dst, uint16_t nb_block )
Note: The driver will use the DMA available to speed up the transfer.
Type: void *
Pointer on the buffer to fill
Type: uint16_t
Number of block to transfer
Type: bool
True if started, otherwise false