Async version of transfer message to/from I2C slave.
int32_t i2c_m_async_transfer( struct i2c_m_async_desc *const i2c, struct _i2c_m_msg * msg )
This function will transfer a message between the I2C slave and the master. This function will not wait for the transfer to complete.
Type: struct i2c_m_async_desc Struct *const
An I2C master descriptor, which is used to communicate through I2C
Type: struct _i2c_m_msg *
An i2c_m_msg struct
Type: int32_t
The status of the operation
Operation completed successfully
Operation failed