Disable channel of ADC.
int32_t adc_os_disable_channel( struct adc_os_descriptor *const descr, const uint8_t channel )
Use this function to set the ADC peripheral to disabled state.
Type: struct adc_os_descriptor Struct *const
Pointer to the ADC descriptor
Type: const uint8_t
Channel number
Type: int32_t
ERR_NONE