Calculate CRC32 value of the buffer.
int32_t crc_sync_crc32( struct crc_sync_descriptor *const descr, uint32_t *const data, const uint32_t len, uint32_t * pcrc )
This function calculates the standard CRC-32 (IEEE 802.3).
Type: uint32_t *const
Pointer to the input data buffer
Type: const uint32_t
Length of the input data buffer
Type: uint32_t *
Pointer to the CRC value
Type: int32_t
Calculated result.