Configure the time for calendar HAL instance and hardware.
int32_t calendar_set_time( struct calendar_descriptor *const calendar, struct calendar_time *const p_calendar_time )
Type: struct calendar_descriptor *const
Pointer to the HAL Calendar instance.
Type: struct calendar_time *const
Pointer to the time configuration.
Type: int32_t
Completed successfully.