Retrieve the current interface status.
int32_t i2c_s_async_get_status( const struct i2c_s_async_descriptor *const descr, i2c_s_status_t *const status )
Type: const struct i2c_s_async_descriptor Struct *const
An I2C descriptor which is used to communicate via USART
Type: i2c_s_status_t *const
The state of I2C slave
Type: int32_t
The status of the I2C status retrieving.