Initialize the frequency meter.
int32_t freqmeter_sync_init( struct freqmeter_sync_descriptor *const descr, void *const hw )
Type: struct freqmeter_sync_descriptor Struct *const
The pointer to the frequency meter descriptor
Type: void *const
The pointer to the hardware instance
Type: int32_t
Initialization status.