Set ADC conversion mode.
int32_t adc_dma_set_conversion_mode( struct adc_dma_descriptor *const descr, const enum adc_conversion_mode mode )
This function sets ADC conversion mode.
Type: struct adc_dma_descriptor Struct *const
The pointer to the ADC descriptor
Type: const enum adc_conversion_mode
A conversion mode to set
Type: int32_t
Status of the ADC conversion mode setting.