Set ADC window mode.
int32_t adc_async_set_window_mode( struct adc_async_descriptor *const descr, const adc_window_mode_t mode )
This function sets ADC window mode.
Type: struct adc_async_descriptor Struct *const
The pointer to the ADC descriptor
Type: const adc_window_mode_t
A window mode to set
Type: int32_t
Status of the ADC window mode setting.