Set ADC resolution.
int32_t adc_dma_set_resolution( struct adc_dma_descriptor *const descr, const adc_resolution_t resolution )
This function sets ADC resolution.
Type: struct adc_dma_descriptor Struct *const
The pointer to the ADC descriptor
Type: const adc_resolution_t
A resolution to set
Type: int32_t
Status of the ADC resolution setting.