Deinitialize camera sensor.
static int32_t camera_async_deinit( struct camera_async_descriptor *const descr )
This function deinitializes the given camera sensor descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Type: struct camera_async_descriptor Struct *const
Camera sensor descriptor to deinitialize
Type: int32_t
De-initialization status.