Start a write blocks transfer on the line.
bool mci_sync_start_write_blocks( struct mci_sync_desc * mci, const void * src, uint16_t nb_block )
Note: The driver will use the DMA available to speed up the transfer.
Type: const void *
Pointer on the buffer to send
Type: uint16_t
Number of block to transfer
Type: bool
True if started, otherwise false