Register DAC callback.
int32_t dac_async_register_callback( struct dac_async_descriptor *const descr, const enum dac_async_callback_type type, dac_async_cb_t cb )
Type: struct dac_async_descriptor Struct *const
Pointer to the HAL DAC descriptor
Type: const enum dac_async_callback_type Enum
Interrupt source type
Type: dac_async_cb_t typedef
A callback function, passing NULL de-registers callback
Type: int32_t
Operation status
Success
Error