Disable event generation by the given generator for the given channel.
int32_t event_system_disable_generator( const uint16_t generator, const uint16_t channel )
Type: const uint16_t
A generator to disable
Type: const uint16_t
A channel the generator is assigned to
Type: int32_t
Status of operation.