Initialize QSPI low level driver.
int32_t qspi_sync_init( struct qspi_sync_descriptor * qspi, void * hw )
Type: struct qspi_sync_descriptor Struct *
Pointer to the QSPI device instance
Type: void *
Pointer to the hardware base
Type: int32_t
Operation status.
Success