Enable/disable break on SS desert detection.
void spi_s_sync_break_on_ss_detect( struct spi_s_sync_descriptor * spi, const bool enable )
Type: struct spi_s_sync_descriptor Struct *
Pointer to the HAL SPI instance.
Type: const bool
Set to true to break R/W loop on SS desert.
Type: void