Set the SPI transfer character size in number of bits.
int32_t spi_m_dma_set_char_size( struct spi_m_dma_descriptor * spi, const enum spi_char_size char_size )
The character size (spi_char_size) influence the way the data is sent/received. For char size <= 8-bit, data is stored byte by byte. For char size between 9-bit ~ 16-bit, data is stored in 2-byte length. Note that the default and recommended char size is 8-bit since it's supported by all system.
Type: struct spi_m_dma_descriptor Struct *
Pointer to the HAL SPI instance.
Type: const enum spi_char_size
The char size (spi_char_size).
Type: int32_t
Operation status.
Success.
Busy, CS activated.
The char size is not supported.