Sync version of disable hardware.
int32_t i2c_m_sync_disable( struct i2c_m_sync_desc * i2c )
This function disables the I2C device and then waits for this disabling operation to be done
Type: struct i2c_m_sync_desc Struct *
An I2C descriptor, which is used to communicate through I2C
Type: int32_t
Whether successfully disable the device
The passed parameters were invalid or the device disable failed
The hardware disabling is completed successfully