Disable DAC channel.
int32_t dac_sync_disable_channel( struct dac_sync_descriptor *const descr, const uint8_t ch )
Type: struct dac_sync_descriptor Struct *const
Pointer to the HAL DAC descriptor
Type: const uint8_t
Channel number
Type: int32_t
Operation status.