Turn off a Segment.
int32_t slcd_sync_seg_off( struct slcd_sync_descriptor *const descr, uint32_t seg )
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor
Type: uint32_t
Segment index value is "(common terminals << 16 | segment terminal)"
Type: int32_t