Enable ADC.
int32_t adc_dma_enable_channel( struct adc_dma_descriptor *const descr, const uint8_t channel )
Use this function to set the ADC peripheral to enabled state.
Type: struct adc_dma_descriptor Struct *const
Pointer to the ADC descriptor
Type: const uint8_t
Channel number
Type: int32_t
Operation status