Retrieve threshold state.
int32_t adc_dma_get_threshold_state( const struct adc_dma_descriptor *const descr, adc_threshold_status_t *const state )
This function retrieves ADC threshold state.
Type: const struct adc_dma_descriptor Struct *const
The pointer to the ADC descriptor
Type: adc_threshold_status_t *const
The threshold state
Type: int32_t
The state of ADC thresholds state retrieving.