The Quad SPI Interface (QSPI) synchronous driver provides a communication interface to operate a serial flash memory.
The function qspi_sync_serial_run_command can be used to send command (ex: READ, PROGRAM, ERASE, LOCK, etc.) to a serial flash memory.
Initialize and deinitialize the driver and associated hardware
Enable or disable QSPI master
Execute command in Serial Memory Mode
Select QSPI pins signals
Set QSPI baudrate
Select QSPI clock polarity and phase
The driver can be used for SPI serial memory middleware which support flash earse, program and read.
The following shows a simple example of using the QSPI to send command to a serial memory flash.
The QSPI driver must have been initialized by qspi_sync_init. This initialization will configure the operation of the QSPI master.
/**
* Example of using QUAD_SPI_0 to get N25Q256A status value,
* and check bit 0 which indicate embedded operation is busy or not.
*/
void QUAD_SPI_0_example(void)
{
uint8_t status = 0xFF;
struct _qspi_command cmd = {
.inst_frame.bits.inst_en = 1,
.inst_frame.bits.data_en = 1,
.inst_frame.bits.tfr_type = QSPI_READ_ACCESS,
.instruction = 0x05,
.buf_len = 1,
.rx_buf = &status,
};
qspi_sync_enable(&QUAD_SPI_0);
while(status & (1 << 0)) {
qspi_sync_serial_run_command(&QUAD_SPI_0, &cmd);
}
qspi_sync_deinit(&QUAD_SPI_0);
}
QSPI peripheral and its related I/O lines and clocks