Deinitialize ADC.
int32_t adc_async_deinit( struct adc_async_descriptor *const descr )
This function deinitializes the given ADC descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Type: struct adc_async_descriptor Struct *const
An ADC descriptor to deinitialize
Type: int32_t
De-initialization status.