Disable watchdog timer.
static int32_t wdt_disable( struct wdt_descriptor *const wdt )
Type: struct wdt_descriptor Struct *const
The pointer to the HAL WDT instance.
Type: int32_t
Operation status of init
Completed sucessfully.
Always on, can't disable.