Generate stop condition on the I2C bus.
int32_t i2c_m_os_send_stop( struct i2c_m_os_desc *const i2c )
This function will generate a stop condition on the I2C bus
Type: struct i2c_m_os_desc Struct *const
An I2C master descriptor, which is used to communicate through I2C
Type: int32_t
Operation status
Operation executed successfully
Operation failed