Abort sending.
int32_t i2c_s_async_abort_tx( struct i2c_s_async_descriptor *const descr )
This function aborts data sending
Type: struct i2c_s_async_descriptor Struct *const
An I2C slave descriptor which is used to communicate through
Type: int32_t
The amount of bytes received